,Model##other##,Refrigerant Used##other##,Main Unit Length##Length##Inches,Width##Length##Inches,Main Unit Height##Length##Inches,Cooling Stages##Other##,Heating Stages##Other##,Heating Type##other##,Compressor Type##Other##,Compressor Quantity##Other##,Gas Connection Offset Left##Length##Inches,Gas Connection Offset Bottom##Length##Inches,Gas Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Left##Length##Inches,Condensate Drain Connection Offset Bottom##Length##Inches,Condensate Drain Connection Diameter##pipe_size##inches,Supply Air Connection Width##HVAC_Duct_Size##inches,Supply Air Connection Height##HVAC_Duct_Size##inches,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Back##length##inches,Return Air Connection Width##HVAC_Duct_Size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Back##length##inches,Clearance Offset Top##Length##Inches,Clearance Offset Right##Length##Inches,Clearance Offset Left##Length##Inches,Clearance Offset Front##Length##Inches,Clearance Offset Bottom##Length##Inches,Clearance Offset Back##Length##Inches,Clearance Furnace Pull Width##Length##Inches,Clearance Evaporator Coil Pull Width##Length##Inches,Clearance Evaporator Coil Pull Offset Left##Length##Inches,Clearance Evaporator Coil Pull Front Offset Front##Length##Inches,Clearance Evaporator Coil Pull Back Offset Back##Length##Inches,Clearance Distance Between Pulls##Length##Inches,Power Connection Offset Left##Length##Inches,Power Connection Offset Front##length##inches,Hood Upper Width##length##inches,Hood Upper Height##length##inches,Economizer Hood Width##length##inches,Economizer Hood Height##length##inches,Hood Length##length##inches,Hood Lower Offset Back##length##inches,Fan Grill Array Grid Offset Right##length##inches,Fan Grill Array Grid Offset Back##length##inches,Fan Grill Array Offset Front##length##inches,Curb Wall Thickness##length##inches,Curb Height##length##inches,Base Rail Wall Thickness##length##inches,Base Rail Height##length##inches,Family Load Status##other##,Include Clearance##Other##,Enthalpy Wheel Component Length##Length##Inches,Enthalpy Wheel Component Height##Length##Inches
15 Ton,MPS015,R-410A,181.31,74,54.88,2,2,GAS,SCROLL,2,122,7,0.75,54.25,5,1,21,47.5,94.26,0.63,23.25,63.25,0.63,0.63,96,72,60,60,0,60,28.75,22.25,29.625,74,74,43,87.25,8,19,22.125,23.94,24,70,2,30,20,20,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.32,63.02
17 Ton,MPS017,R-410A,181.31,74,54.88,2,2,GAS,SCROLL,2,122,7,0.75,54.25,5,1,21,47.5,94.26,0.63,23.25,63.25,0.63,0.63,96,72,60,60,0,60,28.75,22.25,29.625,74,74,43,87.25,8,19,22.125,23.94,24,70,2,30,20,20,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.32,63.02
20 Ton,MPS020,R-410A,181.31,74,54.88,5,2,GAS,SCROLL,3,122,7,0.75,54.25,5,1,21,47.5,94.26,0.63,23.25,63.25,0.63,0.63,96,72,60,60,0,60,28.75,22.25,29.625,74,74,43,87.25,8,19,22.125,23.94,24,70,2,30,20,20,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.32,63.02
26 Ton,MPS026,R-410A,181.31,97.5,54.88,5,2,GAS,SCROLL,3,122,7,0.75,54.25,5,1,21,71,94.26,0.63,23.25,86.75,0.66,0.63,96,72,60,60,0,60,28.75,22.25,29.625,96,96,43,87.55,8,19,22.125,23.94,24,93.5,2,30,26,26,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.29,74.8
30 Ton,MPS030,R-410A,181.31,97.5,54.88,5,2,GAS,SCROLL,3,122,7,0.75,54.25,5,1,21,71,94.26,0.63,23.25,86.75,0.66,0.63,96,72,60,60,0,60,28.75,22.25,29.625,96,96,43,87.55,8,19,22.125,23.94,24,93.5,2,30,26,26,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.29,74.8
35 Ton,MPS035,R-410A,181.31,97.5,54.88,5,2,GAS,SCROLL,3,122,7,0.75,54.25,5,1,21,71,94.26,0.63,23.25,86.75,0.66,0.63,96,72,60,60,0,60,28.75,22.25,29.625,96,96,43,87.55,8,19,22.125,23.94,24,93.5,2,30,26,26,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.29,74.8
40 Ton,MPS040,R-410A,218.88,97.5,72.88,4,2,GAS,SCROLL,3,139.47,7,0.75,60.5,5,1,28,71,106.13,0.63,30.25,86.75,0.75,0.63,96,72,60,60,0,60,34,26.8125,36.1875,96,96,44.375,98.31,8,32,32.88,26.52,28,93.5,2,28,26,26,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.2,84.8
50 Ton,MPS050,R-410A,218.88,97.5,72.88,5,2,GAS,SCROLL,4,139.47,7,0.75,60.5,5,1,28,71,106.13,0.63,30.25,86.75,0.75,0.63,96,72,60,60,0,60,34,26.8125,36.1875,96,96,44.375,98.31,8,32,32.88,26.52,28,93.5,2,28,26,26,2,14,2.75,3,Valid - Type loaded via type catalog,1,54.2,84.8